Packaging Information for Maximum Height: 4.7 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
GA-GB 196   CPGA CPGA Ceramic, Metal Grid Array 37.09 37.09 3.69 2.54 S-CPGA-P
GB 181   CPGA CPGA Ceramic, Metal Grid Array 40.4 40.4 3.43 2.54 S-CPGA-P
JVA 16   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 30.48 2.86 2.54 R-CDIP-T
KC 3   TO TO Plastic Flange Mount 9.02 10.17 4.58 2.54 R-PSFM-T
KC 5   TO TO Plastic Flange Mount 8.51 10.16 4.58 1.7 R-PSFM-T
KC 7   TO TO Plastic Flange Mount 8.38 10.17 4.58 1.27 R-PSFM-T
KCS 3   TO TO Plastic Flange Mount 8.7 10.16 4.58 .1 R-PSFM-T
KV 5   PFM PFM Plastic Flange Mount 8.38 10.17 4.58 1.7 R-PZFM-T
KV 7   PFM PFM Plastic Flange Mount 8.38 10.16 4.59 1.4 R-PZFM-T
KVT 7   PFM PFM Plastic Flange Mount 8.34 10.16 4.6 1.27 R-PZFM-T