Packaging Information for Maximum Height: 4.83 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
JDK 28   CDIP SB CDIP SB Ceramic, Metal In-Line 15.12 36.84 2.23 2.54 R-CDIP-T
JDL 24   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 31.75 2.35 2.54 R-CDIP-T
JDM 24   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 R-CDIP-T
JVD 16   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 50.93 2.35 2.54 R-CDIP-T
JVE 16   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 R-CDIP-T
KH 5   PFM PFM Plastic Flange Mount 8.64 10.16 4.19 1.7 R-PSFM-T
KTT 3   TO-263 TO-263 Plastic Flange Mount 8.41 10.18 4.44 2.54 R-PSFM-G
KTT 5   TO-263 TO-263 Plastic Flange Mount 8.42 10.16 4.58 1.7 R-PSFM-G