Packaging Information for Maximum Height: 5.08 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
J 14   CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 R-GDIP-T
J 16   CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 R-GDIP-T
J 18   CDIP CDIP Ceramic, Glass In-Line 6.92 23.1 4.57 2.54 R-GDIP-T
J 20   CDIP CDIP Ceramic, Glass In-Line 6.92 24.2 4.57 2.54 R-GDIP-T
JDB 18   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 23.11 4.57 2.54 R-CDIP-T
JDB 20   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 25.65 4.57 2.54 R-CDIP-T
JG 8   CDIP CDIP Ceramic, Glass In-Line 6.67 9.6 4.57 2.54 R-GDIP-T
JK 24   CDIP CDIP Ceramic, Glass In-Line 9.58 28.58 4.7 2.54 R-GDIP-T
JL 20   CDIP CDIP Ceramic, Glass In-Line 6.92 24.19 4.57 2.54 R-GDIP-T
JT 24   CDIP CDIP Ceramic, Glass In-Line 6.92 32 4.7 2.54 R-GDIP-T
JT 28   CDIP CDIP Ceramic, Glass In-Line 7.32 36.83 4.7 2.54 R-GDIP-T
N 14   PDIP PDIP Plastic In-Line 6.35 19.3 3.9 2.54 R-PDIP-T
N 16   PDIP PDIP Plastic In-Line 6.35 19.3 3.9 2.54 R-PDIP-T
N 18   PDIP PDIP Plastic In-Line 6.35 22.48 4.57 2.54 R-PDIP-T
N 20   PDIP PDIP Plastic In-Line 6.35 24.33 4.57 2.54 R-PDIP-T
N 24   PDIP PDIP Plastic In-Line 13.71 31.75 4.57 2.54 R-PDIP-T
N 24   PDIP PDIP Plastic In-Line 13.71 31.75 4.57 2.54 R-PDIP-T
N 28   PDIP PDIP Plastic In-Line 13.71 36.32 5.08 2.54 R-PDIP-T
N 32   PDIP PDIP Plastic In-Line 13.71 41.4 5.08 2.54 R-PDIP-T
N 40   PDIP PDIP Plastic In-Line 13.71 52.46 5.08 2.54 R-PDIP-T
N 48   PDIP PDIP Plastic In-Line 13.71 61.47 5.08 2.54 R-PDIP-T
N 52   PDIP PDIP Plastic In-Line 13.71 66.55 5.08 2.54 R-PDIP-T
NE 16   PDIP PDIP Plastic In-Line 6.35 19.8 4.57 2.54 R-PDIP-T
NE 20   PDIP PDIP Plastic In-Line 6.86 24.51 4.57 2.54 R-PDIP-T
NT 24   PDIP PDIP Plastic In-Line 6.73 31.64 4.57 2.54 R-PDIP-T
NT 28   PDIP PDIP Plastic In-Line 6.73 35.69 4.57 2.54 R-PDIP-T
P 8   PDIP PDIP Plastic In-Line 6.35 9.81 3.9 2.54 R-PDIP-T