| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DUA | 7 | SOP | SOP | Plastic Small Outline | 6.61 | 19.18 | 3.94 | 2.54 | R-PDSO-G | |
| DVL | 16 | SOP | SOP | Plastic Small Outline | 6.61 | 29.91 | 3.94 | 2.54 | R-PDSO-T | |
| DVS | 10 | SOP | SOP | Plastic Small Outline | 22.36 | 6.6 | 3.94 | 2.54 | R-PDSO-G | |
| JNA | 24 | CDIP | CDIP | Ceramic, Metal In-Line | 20.07 | 33.91 | 4.57 | 2.54 | R-CDIP-P | |
| NFF | 14 | PDIP | PDIP | Plastic In-Line | 6.35 | 19.177 | 3.429 | 2.54 | R-PDIP-T | |
| NFJ | 40 | PDIP | PDIP | Plastic In-Line | 13.97 | 52.235 | 3.683 | 2.54 | R-PDIP-T | |
| NFK | 18 | PDIP | PDIP | Plastic In-Line | 6.35 | 22.86 | 3.937 | 2.54 | R-PDIP-T | |
| NTG | 24 | PDIP | PDIP | Plastic In-Line | 3.94 | 29.91 | 3.94 | 2.54 | R-PDIP-T | |
| NVA | 7 | PDIP | PDIP | Plastic In-Line | 6.61 | 19.18 | 3.94 | 2.54 | R-PDIP-T | |
| NVF | 8 | PDIP | PDIP | Plastic In-Line | 6.61 | 20.01 | 3.94 | 2.54 | R-PDIP-T | |
| NVG | 12 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | R-PDIP-T | |
| NVJ | 16 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | R-PDIP-T | |
| NVL | 16 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | R-PDIP-T |