| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EGH | 6 | DIP MODULE | DIP MODULE | Plastic In-Line | 26.7 | 48 | 7.5 | 2.54 | R-PDIP-T | |
| EGK | 9 | DIP MODULE | DIP MODULE | Plastic In-Line | 26.7 | 48 | 7.5 | 2.54 | R-PDIP-T | |
| K | 2 | TO-CAN | TO-CAN | Metal Flange Mount | 25.4 | 38.94 | 7.44 | 0 | X-MBFM-P |