Packaging Information for Maximum Height: 8 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
ECL 10   Through-Hole Module Through-Hole Module Plastic Special Shape 15.75 18.92 7.5 2.54 R-PDSS-T
EGJ 6   DIP MODULE DIP MODULE Plastic In-Line 26.7 48 7.5 2.54 R-PDIP-G
EGL 9   DIP MODULE DIP MODULE Plastic In-Line 26.7 48 7.5 2.54 R-PDIP-G
EGS 12   Through-Hole Module Through-Hole Module Plastic Special Shape 15.75 18.92 0 0 R-PDSS-T
EGT 12   Surface Mount Module Surface Mount Module Plastic Special Shape 15.75 18.92 0 0 R-PDSS-B
EPM 14   SIP MODULE SIP MODULE Metal In-Line 36.83 65.28 7.75 2.54 R-MSIP-T
EPN 14   SIP MODULE SIP MODULE Metal In-Line 36.83 65.28 7.75 2.54 R-MSIP-G
EPQ 18   SIP MODULE SIP MODULE Metal In-Line 25.65 50.55 7.87 2.54 R-MSIP-T
EPS 18   SIP MODULE SIP MODULE Metal In-Line 25.65 50.55 7.87 2.54 R-MSIP-T