| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| BAT | 11 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 18.93 | 22.1 | 8.25 | 2.54 | R-PDSS-B | |
| BET | 4 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | R-PDSS-B | |
| BET | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | R-PDSS-B | |
| BET | 6 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | R-PDSS-B | |
| BEW | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | R-PDSS-B | |
| EAS | 11 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 18.93 | 22.1 | 8.25 | 2.54 | R-PDSS-T | |
| EAT | 11 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 18.93 | 22.1 | 8.25 | 2.54 | R-PDSS-B | |
| ECP | 14 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 18.75 | 34.8 | 8 | 3.18 | R-PDSS-T | |
| EEP | 4 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-T | |
| EEP | 5 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-T | |
| EEP | 6 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 2.54 | R-PDSS-T | |
| EET | 6 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 2.54 | R-PDSS-B | |
| EET | 4 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-B | |
| EET | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-B | |
| EEV | 5 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-T | |
| EEW | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 0 | R-PDSS-B | |
| EQD | 6 | DIP MODULE | DIP MODULE | Plastic Special Shape | 12.57 | 22.1 | 8.25 | 3.18 | R-PDSS-T | |
| EQK | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 18.92 | 12.57 | 8.25 | 3.18 | R-PDSS-T | |
| EUS | 5 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 2.54 | R-PDSS-T | |
| EUS | 6 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | R-PDSS-T | |
| EUT | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | R-PDSS-B | |
| EUT | 6 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | R-PDSS-B | |
| EUU | 5 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 2.54 | R-PDSS-T | |
| EUU | 4 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | R-PDSS-T | |
| EUU | 6 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 12.57 | 22.1 | 8.25 | 3.175 | R-PDSS-T | |
| EUV | 5 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 2.54 | R-PDSS-B | |
| EUV | 4 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 12.57 | 18.92 | 8.25 | 3.175 | R-PDSS-B | |
| EUV | 6 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 12.57 | 22.1 | 8.25 | 3.175 | R-PDSS-B |