| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| BBT | 11 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | R-PDSS-B | |
| EBS | 11 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | R-PDSS-T | |
| EBT | 11 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | R-PDSS-B |