| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DVM | 22 | SOP | SOP | Plastic Small Outline | 13.52 | 37.4 | 7.74 | 2.54 | R-PDSO-G | |
| DVP | 29 | SOP | SOP | Plastic Small Outline | 21.59 | 41.6 | 7.75 | 2.54 | R-PDSO-G | |
| DVQ | 22 | SOP | SOP | Plastic Small Outline | 13.53 | 37.4 | 7.75 | 2.54 | R-PDSO-G | |
| NVM | 22 | PDIP | PDIP | Plastic In-Line | 13.53 | 37.4 | 7.74 | 2.54 | R-PDIP-T | |
| NVP | 29 | PDIP | PDIP | Plastic In-Line | 21.59 | 41.6 | 7.75 | 2.54 | R-PDIP-T | |
| NVQ | 22 | PDIP | PDIP | Plastic In-Line | 13.53 | 37.4 | 7.75 | 2.54 | R-PDIP-T |