| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| ECQ | 14 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.18 | R-PDSS-B | |
| EQA | 10 | DIP MODULE | DIP MODULE | Plastic Special Shape | 22.1 | 37.97 | 8.75 | 3.18 | R-PDSS-T | |
| EQC | 13 | DIP MODULE | DIP MODULE | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.18 | R-PDSS-T | |
| EQE | 10 | DIP MODULE | DIP MODULE | Plastic Special Shape | 15.75 | 22.27 | 8.25 | 3.18 | R-PDSS-T | |
| EUH | 10 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.175 | R-PDSS-T | |
| EUH | 7 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.18 | R-PDSS-T | |
| EUJ | 10 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.175 | R-PDSS-B | |
| EUJ | 7 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 34.8 | 8.75 | 3.18 | R-PDSS-B | |
| EUK | 10 | Through-Hole Module | Through-Hole Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | R-PDIP-T | |
| EUK | 7 | Through-Hole Module | Through-Hole Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | R-PDIP-T | |
| EUL | 10 | Surface Mount Module | Surface Mount Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | R-PDIP-B | |
| EUL | 7 | Surface Mount Module | Surface Mount Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | R-PDIP-B | |
| EUM | 13 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.18 | R-PDSS-T | |
| EUN | 13 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 28.45 | 34.8 | 8.75 | 3.175 | R-PDSS-B | |
| EUP | 13 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 37.97 | 41.15 | 8.75 | 3.18 | R-PDSS-T | |
| EUQ | 13 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 37.97 | 41.15 | 8.75 | 3.18 | R-PDSS-B | |
| EUW | 10 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | R-PDSS-T | |
| EUW | 7 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | R-PDSS-T | |
| EUY | 10 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | R-PDSS-B | |
| EUY | 7 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 15.75 | 25.27 | 8.75 | 3.175 | R-PDSS-B |