| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EVF | 20 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 26.54 | 51.94 | 8.82 | 0 | R-PDSS-T | |
| EVG | 20 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 26.54 | 51.94 | 8.82 | 0 | R-PDSS-T |