| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| MA | 12 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 18.42 | 9.4 | 2.54 | R-PDIP-T | |
| MA | 28 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 37.72 | 9.4 | 2.54 | R-PDIP-T | |
| MA | 32 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 42.8 | 9.4 | 2.54 | R-PDIP-T | |
| MA | 40 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 52.96 | 9.4 | 2.54 | R-PDIP-T | |
| MB | 32 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 52.96 | 9.4 | 2.54 | R-PDIP-T | |
| MC | 36 | DIP MODULE | DIP MODULE | Plastic In-Line | 18.42 | 52.96 | 9.4 | 2.54 | R-PDIP-T |