Packaging Information for Maximum Height: 9.64 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
BCU 22   Surface Mount Module Surface Mount Module Plastic Special Shape 25.91 38.31 9.64 2.54 R-PDSS-B
ECT 22   Through-Hole Module Through-Hole Module Plastic Special Shape 25.91 38.61 9.64 2.54 R-PDSS-T
ECU 22   Surface Mount Module Surface Mount Module Plastic Special Shape 25.91 38.61 6.64 2.54 R-PDSS-B
EFV 22   DIP MODULE-TH DIP MODULE-TH Plastic Special Shape 25.91 38.61 9.64 2.54 R-PDSS-T