| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EAA | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.15 | 25.65 | 9.4 | 2.54 | R-PSIP-T | |
| EAC | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.14 | 25.65 | 9.4 | 2.54 | R-PSIP-G | |
| EAH | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 35.05 | 25.14 | 9.4 | 2.54 | R-PSIP-T | |
| EAJ | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.15 | 35.05 | 9.4 | 2.54 | R-PSIP-G | |
| EAL | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.15 | 25.65 | 9.4 | 2.54 | R-PSIP-G | |
| EAM | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.4 | 25.9 | 9.65 | 2.54 | R-PSIP-T | |
| EBC | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 43.15 | 9.4 | 2.54 | R-PSIP-G | |
| EBG | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 59.7 | 9.4 | 2.54 | R-PSIP-T | |
| EBK | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 59.7 | 9.4 | 2.54 | R-PSIP-G | |
| ECA | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 52.05 | 9.4 | 2.54 | R-PSIP-T | |
| ECC | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 52.05 | 9.4 | 2.54 | R-PSIP-G | |
| ECG | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | R-PSIP-T | |
| ECK | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | R-PSIP-G | |
| EDA | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 52.05 | 9.4 | 2.54 | R-PSIP-T | |
| EDG | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | R-PSIP-T | |
| EDK | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | R-PSIP-G | |
| EEN | 14 | SIP | SIP | Plastic In-Line | 30.73 | 43.18 | 9.4 | 2.54 | R-PSIP-G | |
| EFH | 3 | SIP MODULE | SIP MODULE | Metal In-Line | 23.37 | 25.4 | 9.4 | 2.54 | R-MSIP-T | |
| EGP | 12 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 18.92 | 25.27 | 0 | 0 | R-PDSS-T | |
| EGQ | 12 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 18.92 | 25.27 | 0 | 0 | R-PDSS-B |