| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YPC | 4 | DSBGA | DSBGA | Silicon Grid Array | .828 | .904 | .22 | .5 | S-XBGA-N | |
| YPC | 6 | DSBGA | DSBGA | Silicon Grid Array | 1.128 | 1.628 | .22 | .5 | R-XBGA-N | |
| YPD | 10 | DSBGA | DSBGA | Silicon Grid Array | 1.844 | 2.276 | .22 | .5 | R-XBGA-N | |
| YPD | 16 | DSBGA | DSBGA | Silicon Grid Array | 2.022 | 2.022 | .22 | .5 | S-XBGA-N | |
| YPD | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.526 | 1.577 | .22 | .5 | S-XBGA-N |