| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YFZ | 12 | DSBGA | DSBGA | Silicon Grid Array | 1.215 | 1.615 | .4 | .4 | R-XBGA-N | |
| YFZ | 25 | DSBGA | DSBGA | Silicon Grid Array | 2.025 | 2.025 | .24 | .4 | S-XBGA-N | |
| YFZ | 30 | DSBGA | DSBGA | Silicon Grid Array | 2.076 | 2.425 | .24 | .4 | R-XBGA-N | |
| YFZ | 36 | DSBGA | DSBGA | Silicon Grid Array | 2.425 | 2.425 | .24 | .4 | S-XBGA-N | |
| YFZ | 4 | DSBGA | DSBGA | Silicon Grid Array | .901 | .927 | .24 | .4 | S-XBGA-N | |
| YFZ | 49 | DSBGA | DSBGA | Silicon Grid Array | 2.815 | 2.815 | .24 | .4 | S-XBGA-N | |
| YFZ | 6 | DSBGA | DSBGA | Silicon Grid Array | .952 | 1.352 | .24 | .4 | R-XBGA-N | |
| YFZ | 8 | DSBGA | DSBGA | Silicon Grid Array | .84 | 1.615 | .24 | .4 | R-XBGA-N | |
| YFZ | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.225 | 1.225 | .24 | .4 | S-XBGA-N | |
| YKD | 64 | DSBGA | DSBGA | Silicon Grid Array | 2.775 | 2.775 | .25 | .35 | S-XBGA-N |