| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DRT | 3 | SOT | SOT | Plastic Small Outline | .8 | 1 | .45 | .35 | R-PDSO-N | |
| GQM | 95 | VFLGA | VFLGA | Plastic Grid Array | 6 | 9 | .48 | .65 | R-PLGA-N | |
| YEA | 5 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .35 | .5 | R-XBGA-N | |
| YEA | 6 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .35 | .5 | R-XBGA-N | |
| YEA | 8 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.9 | .35 | .5 | R-XBGA-N | |
| YEP | 5 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .31 | .5 | R-XBGA-N | |
| YEP | 6 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .31 | .5 | R-XBGA-N | |
| YEP | 8 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.9 | .31 | .5 | R-XBGA-N | |
| YEV | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .35 | .5 | S-XBGA-N | |
| YFP | 12 | DSBGA | DSBGA | Silicon Grid Array | 1.17 | 1.57 | 0 | .4 | R-XBGA-N | |
| YFP | 16 | DSBGA | DSBGA | Silicon Grid Array | 1.57 | 1.57 | 0 | .4 | S-XBGA-N | |
| YFP | 20 | DSBGA | DSBGA | Silicon Grid Array | 1.57 | 1.97 | 0 | .4 | R-XBGA-N | |
| YFP | 25 | DSBGA | DSBGA | Silicon Grid Array | 1.97 | 1.97 | 0 | .4 | S-XBGA-N | |
| YFP | 28 | DSBGA | DSBGA | Silicon Grid Array | 1.8 | 3 | .4 | .4 | R-XBGA-N | |
| YFP | 4 | DSBGA | DSBGA | Silicon Grid Array | .8 | .8 | 0 | .4 | S-XBGA-N | |
| YFP | 6 | DSBGA | DSBGA | Silicon Grid Array | .8 | 1.2 | 0 | .4 | R-XBGA-N | |
| YFP | 8 | DSBGA | DSBGA | Silicon Grid Array | .8 | 1.6 | 0 | .4 | R-XBGA-N | |
| YFP | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.17 | 1.17 | 0 | .4 | S-XBGA-N | |
| YZA | 5 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .35 | .5 | S-XBGA-N | |
| YZA | 6 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .35 | .5 | R-XBGA-N | |
| YZA | 8 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.9 | .35 | .5 | R-XBGA-N | |
| YZP | 10 | DSBGA | DSBGA | Silicon Grid Array | 1.4 | 1.9 | 0 | .5 | R-XBGA-N | |
| YZP | 20 | DSBGA | DSBGA | Silicon Grid Array | 1.9 | 2.4 | 0 | .5 | R-XBGA-N | |
| YZP | 5 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .31 | .5 | R-XBGA-N | |
| YZP | 6 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .31 | .5 | R-XBGA-N | |
| YZP | 8 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.9 | .31 | .5 | R-XBGA-N | |
| YZV | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .35 | .5 | S-XBGA-N |