| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DQA | 10 | SON | SON | Plastic Small Outline | 1 | 2.5 | .5 | .5 | R-PSSO-N | |
| DQS | 20 | SON | SON | Plastic Small Outline | 4 | 2 | .5 | .4 | R-PSSO-N | |
| GSC | 80 | VFLGA | VFLGA | Plastic Grid Array | 5 | 5 | .5 | .5 | S-PLGA-N | |
| GSD | 168 | VFLGA | VFLGA | Plastic Grid Array | 7 | 7 | .5 | .5 | S-PLGA-N | |
| GSD | 83 | VFLGA | VFLGA | Plastic Grid Array | 7 | 7 | .5 | .5 | S-PLGA-N | |
| RSV | 16 | UQFN | UQFN | Plastic Flat Pack | 1.8 | 2.6 | .5 | .4 | R-PQFP-N | |
| RSW | 10 | UQFN | UQFN | Plastic Flat Pack | 1.4 | 1.8 | .45 | .4 | R-PQFP-N | |
| RUT | 12 | UQFN | UQFN | Plastic Flat Pack | 1.7 | 2 | .5 | .4 | R-PQFP-N | |
| ZSZ | 16 | uCSP | uCSP | Plastic Grid Array | 2 | 2 | .435 | .5 | S-PLGA-N |