| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YPB | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.082 | 1.082 | .37 | .5 | S-XBGA-N | |
| YPB | 5 | DSBGA | DSBGA | Silicon Grid Array | .828 | 1.387 | .37 | .5 | R-XBGA-N | |
| YPB | 6 | DSBGA | DSBGA | Silicon Grid Array | 1.006 | 1.869 | .37 | .5 | R-XBGA-N | |
| YPB | 8 | DSBGA | DSBGA | Silicon Grid Array | 1.463 | 1.463 | .37 | .5 | S-XBGA-N | |
| YPB | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.361 | 1.361 | .37 | .5 | S-XBGA-N | |
| YPJ | 8 | DSBGA | DSBGA | Silicon Grid Array | 1.694 | 1.847 | .37 | .5 | R-XBGA-N | |
| YTA | 5 | DSBGA | DSBGA | Silicon Grid Array | 1.59 | 1.641 | .37 | 1 | R-XBGA-N |