| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GXU | 12 | VFBGA | VFBGA | Plastic Grid Array | 2.5 | 2 | .36 | .5 | S-PBGA-N | |
| GXY | 20 | VFBGA | VFBGA | Plastic Grid Array | 3 | 2.5 | .36 | .5 | S-PBGA-N | |
| ZRL | 96 | VFBGA | VFBGA | Plastic Grid Array | 0 | S-PBGA-N | ||||
| ZXU | 12 | VFBGA | VFBGA | Plastic Grid Array | 2.5 | 2 | .5 | .5 | S-PBGA-N | |
| ZXY | 20 | VFBGA | VFBGA | Plastic Grid Array | 3 | 2.5 | .36 | .5 | S-PBGA-N |