| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YFQ | 18 | DSBGA | DSBGA | Silicon Grid Array | 1.615 | 1.807 | .42 | .4 | R-XBGA-N | |
| YFQ | 20 | DSBGA | DSBGA | Silicon Grid Array | 1.615 | 2.015 | .42 | .4 | R-XBGA-N | |
| YFQ | 25 | DSBGA | DSBGA | Silicon Grid Array | 2.04 | 2.04 | .42 | .4 | S-XBGA-N | |
| YFQ | 30 | DSBGA | DSBGA | Silicon Grid Array | 2.423 | 2.823 | .42 | .4 | R-XBGA-N | |
| YFQ | 36 | DSBGA | DSBGA | Silicon Grid Array | 2.39 | 2.39 | .42 | .4 | S-XBGA-N | |
| YFQ | 39 | DSBGA | DSBGA | Silicon Grid Array | 3.146 | 3.427 | .6 | .4 | R-XBGA-N | |
| YFQ | 4 | DSBGA | DSBGA | Silicon Grid Array | .866 | .917 | .42 | .4 | S-XBGA-N | |
| YFQ | 49 | DSBGA | DSBGA | Silicon Grid Array | 2.568 | 2.968 | .42 | .4 | S-XBGA-N | |
| YFQ | 5 | DSBGA | DSBGA | Silicon Grid Array | .815 | 1.108 | .42 | .4 | R-XBGA-N | |
| YFQ | 6 | DSBGA | DSBGA | Silicon Grid Array | 1.07 | 1.266 | .42 | .4 | R-XBGA-N | |
| YFQ | 64 | DSBGA | DSBGA | Silicon Grid Array | 3.215 | 3.215 | .42 | .4 | S-XBGA-N | |
| YFQ | 8 | DSBGA | DSBGA | Silicon Grid Array | 1.215 | 1.215 | .42 | .4 | S-XBGA-N | |
| YFQ | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.368 | 1.495 | .42 | .4 | S-XBGA-N | |
| YFQ | 90 | DSBGA | DSBGA | Silicon Grid Array | 4.025 | 4.425 | .42 | .4 | S-XBGA-N | |
| YFQ | 100 | DSBGA | DSBGA | Silicon Grid Array | 4.015 | 4.015 | .42 | .4 | S-XBGA-N | |
| YFQ | 12 | DSBGA | DSBGA | Silicon Grid Array | 1.368 | 1.615 | .42 | .4 | R-XBGA-N | |
| YFQ | 14 | DSBGA | DSBGA | Silicon Grid Array | 1.615 | 1.807 | .42 | .4 | S-XBGA-N | |
| YFQ | 16 | DSBGA | DSBGA | Silicon Grid Array | 1.666 | 1.997 | .42 | .4 | S-XBGA-N | |
| YFR | 34 | DSBGA | DSBGA | Silicon Grid Array | 2.815 | 2.815 | .42 | .4 | S-XBGA-N | |
| YFR | 14 | DSBGA | DSBGA | Silicon Grid Array | 1.615 | 1.615 | .42 | .4 | S-XBGA-N | |
| YFR | 24 | DSBGA | DSBGA | Silicon Grid Array | 2.015 | 2.015 | .42 | .4 | S-XBGA-N | |
| YFX | 12 | DSBGA | DSBGA | Silicon Grid Array | 1.768 | 1.921 | .42 | .4 | R-XBGA-N | |
| YFX | 14 | DSBGA | DSBGA | Silicon Grid Array | 2.048 | 2.066 | .42 | .4 | S-XBGA-N | |
| YFX | 24 | DSBGA | DSBGA | Silicon Grid Array | 2.815 | 2.815 | .42 | .4 | S-XBGA-N | |
| YFX | 8 | DSBGA | DSBGA | Silicon Grid Array | .84 | 1.615 | .42 | .4 | R-XBGA-N | |
| YHD | 36 | DSBGA | DSBGA | Silicon Grid Array | 1.815 | 1.815 | .42 | .3 | S-XBGA-N | |
| YHD | 100 | DSBGA | DSBGA | Silicon Grid Array | 3.066 | 3.066 | .42 | .3 | S-XBGA-N | |
| YHD | 256 | DSBGA | DSBGA | Silicon Grid Array | 4.865 | 4.865 | .42 | .3 | S-XBGA-N | |
| YHD | 81 | DSBGA | DSBGA | Silicon Grid Array | 2.766 | 2.766 | .42 | .3 | S-XBGA-N | |
| YKC | 169 | DSBGA | DSBGA | Silicon Grid Array | 4.6 | 4.6 | .42 | .35 | S-XBGA-N | |
| YKC | 4 | DSBGA | DSBGA | Silicon Grid Array | .675 | .675 | .42 | .35 | S-XBGA-N | |
| YKC | 256 | DSBGA | DSBGA | Silicon Grid Array | 0 | S-XBGA-N | ||||
| YPA | 28 | DSBGA | DSBGA | Silicon Grid Array | 2.449 | 3.643 | .36 | .5 | R-XBGA-N | |
| YPA | 10 | DSBGA | DSBGA | Silicon Grid Array | 1.844 | 2.276 | .36 | .5 | R-XBGA-N | |
| YPA | 12 | DSBGA | DSBGA | Silicon Grid Array | 2.037 | 2.047 | .36 | .5 | S-XBGA-N | |
| YPA | 14 | DSBGA | DSBGA | Silicon Grid Array | 2.098 | 2.403 | .36 | .5 | R-XBGA-N | |
| YZE | 15 | DSBGA | DSBGA | Silicon Grid Array | 2 | 2 | .36 | .5 | S-XBGA-N | |
| YZE | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.463 | 1.463 | .36 | .5 | S-XBGA-N | |
| YZE | 14 | DSBGA | DSBGA | Silicon Grid Array | 1.97 | 1.97 | .36 | .5 | S-XBGA-N | |
| YZR | 24 | DSBGA | DSBGA | Silicon Grid Array | 2.169 | 2.965 | .36 | 0 | R-XBGA-N | |
| YZR | 25 | DSBGA | DSBGA | Silicon Grid Array | 2.492 | 2.517 | .36 | .5 | S-XBGA-N | |
| YZR | 28 | DSBGA | DSBGA | Silicon Grid Array | 2.449 | 3.643 | .36 | .5 | R-XBGA-N | |
| YZR | 30 | DSBGA | DSBGA | Silicon Grid Array | 2.466 | 2.974 | .36 | .5 | R-XBGA-N | |
| YZR | 36 | DSBGA | DSBGA | Silicon Grid Array | 3.255 | 3.51 | .36 | .5 | R-XBGA-N | |
| YZR | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.014 | 1.268 | .36 | .5 | R-XBGA-N | |
| YZR | 40 | DSBGA | DSBGA | Silicon Grid Array | 2.694 | 3.99 | .36 | .5 | R-XBGA-N | |
| YZR | 42 | DSBGA | DSBGA | Silicon Grid Array | 3.507 | 3.931 | .36 | .5 | R-XBGA-N | |
| YZR | 49 | DSBGA | DSBGA | Silicon Grid Array | 3.465 | 3.465 | .36 | .5 | S-XBGA-N | |
| YZR | 5 | DSBGA | DSBGA | Silicon Grid Array | 1.082 | 1.412 | .36 | .5 | R-XBGA-N | |
| YZR | 6 | DSBGA | DSBGA | Silicon Grid Array | 1.133 | 1.819 | .36 | .5 | R-XBGA-N | |
| YZR | 64 | DSBGA | DSBGA | Silicon Grid Array | 3.99 | 4.169 | .36 | .5 | S-XBGA-N | |
| YZR | 8 | DSBGA | DSBGA | Silicon Grid Array | 1.565 | 1.565 | .36 | .5 | S-XBGA-N | |
| YZR | 81 | DSBGA | DSBGA | Silicon Grid Array | 4.465 | 4.465 | .36 | .5 | S-XBGA-N | |
| YZR | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.463 | 1.615 | .36 | .5 | R-XBGA-N | |
| YZR | 100 | DSBGA | DSBGA | Silicon Grid Array | 4.965 | 4.965 | .36 | .5 | S-XBGA-N | |
| YZR | 12 | DSBGA | DSBGA | Silicon Grid Array | 2.073 | 1.539 | .36 | .5 | R-XBGA-N | |
| YZR | 16 | DSBGA | DSBGA | Silicon Grid Array | 1.97 | 2.497 | .36 | .5 | R-XBGA-N | |
| YZR | 18 | DSBGA | DSBGA | Silicon Grid Array | 1.996 | 2.225 | .36 | .5 | R-XBGA-N | |
| YZR | 20 | DSBGA | DSBGA | Silicon Grid Array | 2.022 | 2.695 | .36 | .5 | R-XBGA-N |