| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YFQ | 144 | DSBGA | DSBGA | Silicon Grid Array | 4.805 | 4.805 | .42 | .4 | S-XBGA-N | |
| YFQ | 169 | DSBGA | DSBGA | Silicon Grid Array | 5.425 | 5.425 | .42 | .4 | S-XBGA-N | |
| YFQ | 256 | DSBGA | DSBGA | Silicon Grid Array | 6.37 | 6.37 | .42 | .4 | S-XBGA-N | |
| YFQ49 | 49 | DSBGA | DSBGA | Silicon Grid Array | 2.866 | 2.993 | .42 | .4 | R-XBGA-N | |
| YZR | 144 | DSBGA | DSBGA | Silicon Grid Array | 5.965 | 5.965 | .36 | .5 | S-XBGA-N | |
| YZR | 169 | DSBGA | DSBGA | Silicon Grid Array | 6.465 | 6.465 | .36 | .5 | S-XBGA-N |