| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| YPG | 100 | DSBGA | DSBGA | Silicon Grid Array | 4.965 | 4.965 | .4 | .5 | S-XBGA-N | |
| YPG | 132 | DSBGA | DSBGA | Silicon Grid Array | 5.465 | 5.965 | .4 | .5 | R-XBGA-N | |
| YPG | 169 | DSBGA | DSBGA | Silicon Grid Array | 6.465 | 6.465 | .4 | .5 | S-XBGA-N | |
| YPG | 196 | DSBGA | DSBGA | Silicon Grid Array | 6.94 | 6.94 | .4 | .5 | S-XBGA-N | |
| YPG | 22 | DSBGA | DSBGA | Silicon Grid Array | 2.347 | 3.169 | .4 | .5 | R-XBGA-N | |
| YPG | 28 | DSBGA | DSBGA | Silicon Grid Array | 2.449 | 3.643 | .4 | .5 | R-XBGA-N | |
| YPG | 36 | DSBGA | DSBGA | Silicon Grid Array | 3.179 | 3.179 | .4 | .5 | S-XBGA-N | |
| YPG | 42 | DSBGA | DSBGA | Silicon Grid Array | 3.245 | 3.796 | .4 | .5 | R-XBGA-N | |
| YPG | 48 | DSBGA | DSBGA | Silicon Grid Array | 3.194 | 4.169 | .4 | .5 | R-XBGA-N | |
| YPG | 49 | DSBGA | DSBGA | Silicon Grid Array | 3.745 | 3.745 | .4 | .5 | S-XBGA-N | |
| YPG | 56 | DSBGA | DSBGA | Silicon Grid Array | 3.465 | 3.965 | .4 | .5 | R-XBGA-N | |
| YPG | 64 | DSBGA | DSBGA | Silicon Grid Array | 3.99 | 4.169 | .4 | .5 | R-XBGA-N | |
| YPG | 72 | DSBGA | DSBGA | Silicon Grid Array | 4.169 | 4.463 | .4 | .5 | R-XBGA-N | |
| YPG | 80 | DSBGA | DSBGA | Silicon Grid Array | 3.99 | 4.99 | .4 | .5 | R-XBGA-N | |
| YPG | 81 | DSBGA | DSBGA | Silicon Grid Array | 4.975 | 4.975 | .4 | .5 | S-XBGA-N | |
| YPK | 28 | DSBGA | DSBGA | Silicon Grid Array | 2.449 | 3.643 | .4 | .5 | R-XBGA-N | |
| YQB | 100 | DSBGA | DSBGA | Silicon Grid Array | 4.015 | 4.015 | .43 | .4 | S-XBGA-N | |
| YQB | 144 | DSBGA | DSBGA | Silicon Grid Array | 4.815 | 4.815 | .43 | .4 | S-XBGA-N | |
| YQB | 169 | DSBGA | DSBGA | Silicon Grid Array | 5.215 | 5.215 | .43 | .4 | S-XBGA-N | |
| YQB | 196 | DSBGA | DSBGA | Silicon Grid Array | 5.615 | 5.615 | .43 | .4 | S-XBGA-N | |
| YQB | 36 | DSBGA | DSBGA | Silicon Grid Array | 2.492 | 2.517 | .43 | .4 | S-XBGA-N | |
| YQB | 42 | DSBGA | DSBGA | Silicon Grid Array | 2.517 | 2.917 | .43 | .4 | R-XBGA-N | |
| YQB | 49 | DSBGA | DSBGA | Silicon Grid Array | 2.815 | 2.815 | .43 | .4 | S-XBGA-N | |
| YQB | 64 | DSBGA | DSBGA | Silicon Grid Array | 3.215 | 3.215 | .43 | .4 | S-XBGA-N | |
| YQB | 72 | DSBGA | DSBGA | Silicon Grid Array | 3.546 | 3.895 | .43 | .4 | R-XBGA-N | |
| YQB | 77 | DSBGA | DSBGA | Silicon Grid Array | 2.815 | 4.415 | .43 | .4 | R-XBGA-N | |
| YQB | 81 | DSBGA | DSBGA | Silicon Grid Array | 3.615 | 3.615 | .43 | .4 | S-XBGA-N | |
| YQB | 90 | DSBGA | DSBGA | Silicon Grid Array | 4.025 | 4.425 | .43 | .4 | R-XBGA-N |