| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| CBB | 515 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | S-PBGA-N | |
| CBB | 547 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | S-PBGA-N | |
| CBL | 547 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .56 | .4 | S-PBGA-N | |
| DCU | 8 | VSSOP | VSSOP | Plastic Small Outline | 2 | 2.3 | .85 | .5 | R-PDSO-G | |
| DDU | 8 | VSSOP | VSSOP | Plastic Small Outline | 2 | 2.3 | .85 | .5 | R-PDSO-G | |
| DRW | 6 | VSON | VSON | Plastic Small Outline | 2 | 2 | .8 | .65 | S-PDSO-N | |
| RHM | 32 | VQFN | VQFN | Plastic Flat Pack | 5 | 5 | .9 | .5 | S-PQFP-N | |
| RTB | 40 | VQFN | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | S-PQFP-N | |
| RTC | 48 | VQFN | VQFN | Plastic Flat Pack | 7 | 7 | .9 | .5 | S-PQFP-N | |
| RTD | 64 | VQFN | VQFN | Plastic Flat Pack | 9 | 9 | .88 | .5 | S-PQFP-N | |
| RTH | 24 | VQFN | VQFN | Plastic Flat Pack | 4 | 4 | .85 | .5 | S-PQFP-N | |
| RTK | 20 | VQFN | VQFN | Plastic Flat Pack | 4 | 4 | .85 | .5 | S-PQFP-N | |
| SAE | 343 | BGA | BGA | Plastic Grid Array | 12 | 12 | .57 | .5 | S-PBGA-N | |
| ZAE | 343 | POP-BGA | POP-BGA | Plastic Grid Array | 12 | 12 | .57 | .5 | S-PBGA-N |