| Packaging Information for Codes Starting with the Letter 'B' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| BAQ | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | 12 | R-PDSS-B | |
| BAT | 11 | DIP MODULE | DIP MODULE | Plastic Special Shape | 2.54 | 9.09 | R-PDSS-B | ||||
| BAZ | 11 | DIP MODULE | DIP MODULE | Plastic Special Shape | 15.75 | 22.1 | 7.5 | 2.54 | 7.5 | R-PDSS-B | |
| BBQ | 11 | DIP MODULE | DIP MODULE | Plastic Special Shape | 18.92 | 25.27 | 8.5 | 2.54 | 0 | R-PDSS-B | |
| BBT | 11 | DIP MODULE | DIP MODULE | Plastic Special Shape | 15.75 | 22.1 | 8.39 | 2.54 | 8.64 | R-PDSS-B | |
| BCM | 10 | DIP MODULE | DIP MODULE | Plastic Special Shape | 15.75 | 18.92 | 7.5 | 2.54 | 9.09 | R-PDSS-B | |
| BCU | 22 | DIP MODULE | DIP MODULE | Plastic Special Shape | 25.91 | 38.31 | 9.64 | 2.54 | 9.64 | R-PDSS-B | |
| BDW | 8 | DIP MODULE-SMD | DIP MODULE-SMD | Plastic Special Shape | 22.86 | 56.39 | 0 | .15 | 13.97 | R-PDSS-T | |
| BET | 4 | DIP MODULE | DIP MODULE | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 9.09 | R-PDSS-B | |
| BET | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| BET | 6 | DIP MODULE | DIP MODULE | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B | |
| BEW | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 24.38 | 27.94 | 8.25 | 7.62 | 8.5 | R-PDSS-B |