| Packaging Information for Codes Starting with the Letter 'C' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| CBB | 515 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | .9 | S-PBGA-N | |
| CBB | 547 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .61 | .4 | .9 | S-PBGA-N | |
| CBC | 515 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 14 | 14 | .63 | .5 | .95 | S-PBGA-N | |
| CBF | 401 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .6 | .5 | .89 | S-PBGA-N | |
| CBJ | 450 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .35 | .5 | .67 | S-PBGA-N | |
| CBL | 547 | POP-FCBGA | POP-FCBGA | Plastic Grid Array | 12 | 12 | .56 | .4 | .9 | S-PBGA-N | |
| CLZ | 532 | FC/CSP | FC/CSP | Plastic Grid Array | 23 | 23 | 2.65 | .8 | 3.3 | S-PBGA-N | |
| CMM | 295 | FC/CSP | FC/CSP | Plastic Grid Array | 13 | 9 | .8 | .5 | 1 | R-PBGA-N | |
| CUS | 423 | BGA | BGA | Plastic Grid Array | 16 | 16 | .96 | .65 | 1.4 | S-PBGA-N |