| Packaging Information for Codes Starting with the Letter 'F' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| FD | 20 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 8.89 | 1.83 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 28 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 11.43 | 1.83 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 44 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 16.51 | 16.51 | 2.4 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 52 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 19.05 | 19.05 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 68 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 24.11 | 24.11 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FD | 84 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 29.21 | 29.21 | 2.57 | 1.27 | 3.05 | S-CQCC-N | |
| FE | 18 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 7.37 | 9.02 | 1.7 | 1.27 | 2.21 | R-CQCC-N | |
| FE | 28 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 13.97 | 1.83 | 1.27 | 2.21 | R-CQCC-N | |
| FE | 32 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 13.97 | 1.83 | 1.27 | 2.21 | R-CQCC-N | |
| FJ | 44 | JLCC | JLCC | Ceramic, Metal Chip Carrier | 16.51 | 16.51 | 1.78 | 1.27 | 3.68 | S-CQCC-J | |
| FJ | 68 | JLCC | JLCC | Ceramic, Metal Chip Carrier | 24.2 | 24.2 | 2.16 | 1.27 | 3.68 | S-CQCC-J | |
| FK | 20 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 8.89 | 8.89 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 28 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 11.43 | 11.43 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 44 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 16.51 | 16.51 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 52 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 19.05 | 19.05 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 68 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 24.11 | 24.11 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FK | 84 | LCCC | LCCC | Ceramic, Metal Chip Carrier | 29.21 | 29.21 | 1.83 | 1.27 | 2.03 | S-CQCC-N | |
| FN | 20 | PLCC | PLCC | Plastic Chip Carrier | 8.96 | 8.96 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FN | 28 | PLCC | PLCC | Plastic Chip Carrier | 11.51 | 11.51 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FN | 44 | PLCC | PLCC | Plastic Chip Carrier | 16.59 | 16.59 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FN | 52 | PLCC | PLCC | Plastic Chip Carrier | 19.13 | 19.13 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FN | 68 | PLCC | PLCC | Plastic Chip Carrier | 24.23 | 24.23 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FN | 84 | PLCC | PLCC | Plastic Chip Carrier | 29.31 | 29.31 | 4.06 | 1.27 | 4.57 | S-PQCC-J | |
| FR | 44 | QFP | QFP | Plastic Flat Pack | 10 | 10 | 1.75 | .8 | 2.25 | S-PQFP-G | |
| FT | 48 | DFP | DFP | Plastic Flat Pack | 14 | 20 | 2 | .8 | 2.3 | R-PDFP-G | |
| FT | 60 | DFP | DFP | Plastic Flat Pack | 14 | 20 | 2 | .65 | 2.3 | R-PDFP-G | |
| FT | 64 | DFP | DFP | Plastic Flat Pack | 14 | 20 | 2 | .8 | 2.3 | R-PTFP-G |