| Packaging Information for Codes Starting with the Letter 'H' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| HBC | 68 | CFP | CFP | Ceramic, Metal Flat Pack | 24.13 | 24.13 | 3.54 | 1.27 | 4.81 | S-CQFP-L | |
| HFG | 100 | CFP | CFP | Ceramic, Metal Flat Pack | 24 | 24 | 3.05 | .64 | 3.3 | S-CQFP-F | |
| HFG | 132 | CFP | CFP | Ceramic, Metal Flat Pack | 24.13 | 24.13 | 2.67 | .64 | 2.95 | S-CQFP-F | |
| HFG | 132 | CFP | CFP | Ceramic, Metal Flat Pack | 24.13 | 24.13 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HFG | 164 | CFP | CFP | Ceramic, Metal Flat Pack | 29.09 | 29.09 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HFG | 172 | CFP | CFP | Ceramic, Metal Flat Pack | 29.09 | 29.09 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HFG | 196 | CFP | CFP | Ceramic, Metal Flat Pack | 34.17 | 34.17 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HFG | 68 | CFP | CFP | Ceramic, Metal Flat Pack | 13.97 | 13.97 | 2.29 | .64 | 2.68 | S-CQFP-F | |
| HFG | 76 | CFP | CFP | Ceramic, Metal Flat Pack | 20.46 | 25.31 | 2.28 | .64 | 2.67 | S-CQFP-F | |
| HFG | 84 | CFP | CFP | Ceramic, Metal Flat Pack | 19.05 | 19.05 | 3.68 | .64 | 3.68 | S-CQFP-N | |
| HFG | 84 | CFP | CFP | Ceramic, Metal Flat Pack | 19.05 | 19.05 | 3.68 | .64 | 3.3 | S-CQFP-F | |
| HFH | 256 | CFP | CFP | Ceramic, Metal Flat Pack | 7.63 | 7.63 | 4 | .5 | 4.55 | R-CQFP-F | |
| HFH | 288 | CFP | CFP | Ceramic, Metal Flat Pack | 7.63 | 7.63 | 4 | .5 | 4.55 | R-CQFP-F | |
| HFH | 320 | CFP | CFP | Ceramic, Metal Flat Pack | 7.63 | 7.63 | 4 | .5 | 4.55 | R-CQFP-F | |
| HFH | 320 | CFP | CFP | Ceramic, Metal Flat Pack | 7.63 | 7.63 | 4 | .5 | 4.55 | R-CQFP-F | |
| HFH | 352 | CFP | CFP | Ceramic, Metal Flat Pack | 7.63 | 7.63 | 4 | .5 | 4.55 | S-CQFP-F | |
| HFN | 408 | CFP | CFP | Ceramic, Metal Flat Pack | 102.87 | 102.87 | 4 | .65 | 4.45 | S-CQFP-F | |
| HFP | 132 | CFP | CFP | Ceramic, Glass Flat Pack | 24.13 | 24.13 | 3.3 | .635 | 3.81 | S-GQFP-F | |
| HFQ | 84 | CFP (TBAR) | CFP (TBAR) | Ceramic, Metal Flat Pack | 13.8 | 13.8 | 2.67 | .5 | 3 | S-CQFP-F | |
| HFS | 100 | CFP (TBAR) | CFP (TBAR) | Ceramic, Metal Flat Pack | 19.05 | 19.05 | 2.82 | .5 | 3.15 | S-CQFP-F | |
| HKH | 20 | CFP | CFP | Ceramic, Metal Flat Pack | 7.38 | 12.7 | 2.25 | 1.27 | 2.54 | R-CDFP-F | |
| HKJ | 8 | CFP | CFP | Ceramic, Metal Flat Pack | 5.65 | 6.9 | 1.65 | 1.27 | 1.65 | R-CDFP-F | |
| HKK | 10 | CFP | CFP | Ceramic, Metal Flat Pack | 6.35 | 6.35 | 2.03 | 1.27 | 2.31 | R-CDFP-F | |
| HKN | 14 | CFP | CFP | Ceramic, Metal Flat Pack | 8 | 20 | 2.05 | 1.02 | 3.05 | S-CDFP-G | |
| HKP | 84 | CFP | CFP | Ceramic, Metal Flat Pack | 13.81 | 13.81 | 1.9 | .5 | 2.8 | S-CQFP-G | |
| HKQ | 8 | CFP | CFP | Ceramic, Metal Flat Pack | 5.65 | 6.9 | 2.65 | 1.27 | 2.8 | R-CDFP-G | |
| HS | 100 | CFP | CFP | Ceramic, Glass Flat Pack | 14 | 20 | 2.4 | .65 | 2.7 | R-GQFP-F | |
| HT | 132 | CFP | CFP | Ceramic, Metal Flat Pack | 24.07 | 24.07 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HT | 84 | CFP | CFP | Ceramic, Metal Flat Pack | 16.51 | 16.51 | 2.67 | .64 | 3.3 | S-CQFP-F | |
| HV | 68 | CFP | CFP | Ceramic, Glass Flat Pack | 12.51 | 12.51 | 3.56 | .635 | 3.86 | S-GQFP-F |