Packaging Information for Codes Starting with the Letter 'J'

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
J 14 CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08 R-GDIP-T
J 16 CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08 R-GDIP-T
J 18 CDIP CDIP Ceramic, Glass In-Line 6.92 23.1 4.57 2.54 5.08 R-GDIP-T
J 20 CDIP CDIP Ceramic, Glass In-Line 6.92 24.2 4.57 2.54 5.08 R-GDIP-T
J 24 CDIP CDIP Ceramic, Metal In-Line 14.85 31.75 4 2.54 4.45 R-CDIP-T
J 28 CDIP CDIP Ceramic, Metal In-Line 14.85 36.83 4 2.54 4.45 R-CDIP-T
J 32 CDIP CDIP Ceramic, Metal In-Line 14.85 41.91 4 2.54 4.45 R-CDIP-T
J 40 CDIP CDIP Ceramic, Metal In-Line 14.85 52.07 4 2.54 4.45 R-CDIP-T
JD 14 CDIP SB CDIP SB Ceramic, Metal In-Line 12.45 20.07 4.07 2.54 4.45 R-CDIP-T
JD 16 CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 20.57 3.5 2.54 4.45 R-CDIP-T
JD 18   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 23.11 3.5 2.54 4.45 R-CDIP-T
JD 20   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 25.65 3.5 2.54 4.45 R-CDIP-T
JD 24 CDIP SB CDIP SB Ceramic, Metal In-Line 15 31.75 3.5 2.54 4.45 R-CDIP-T
JD 20   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 25.65 3.5 2.54 3.56 R-CDIP-T
JD 22   CDIP SB CDIP SB Ceramic, Metal In-Line 10.41 27.94 3.18 2.54 3.56 R-CDIP-T
JD 28 CDIP SB CDIP SB Ceramic, Metal In-Line 15 36.83 3.5 2.54 3.56 R-CDIP-T
JD 24 CDIP SB CDIP SB Ceramic, Metal In-Line 15 31.75 3.5 2.54 4.45 R-CDIP-T
JD 28 CDIP SB CDIP SB Ceramic, Metal In-Line 15 36.83 3.5 2.54 4.45 R-CDIP-T
JD 40 CDIP SB CDIP SB Ceramic, Metal In-Line 15 52.07 3.5 2.54 4.45 R-CDIP-T
JD 48   CDIP SB CDIP SB Ceramic, Metal In-Line 15 61.85 3.5 2.54 4.45 R-CDIP-T
JD 52   CDIP SB CDIP SB Ceramic, Metal In-Line 15 67.31 3.5 2.54 4.45 R-CDIP-T
JDB 18   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 23.11 4.57 2.54 5.08 R-CDIP-T
JDB 20   CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 25.65 4.57 2.54 5.08 R-CDIP-T
JDC 32   CDIP SB CDIP SB Ceramic, Metal In-Line 10.04 40.64 2.66 2.54 4.57 R-CDIP-T
JDD 32   CDIP SB CDIP SB Ceramic, Metal In-Line 15.12 40.64 2.66 2.54 4.57 R-CDIP-T
JDE 14 CDIP BB CDIP BB Ceramic, Metal In-Line 12.45 20.07 4.07 2.54 5.46 R-CDIP-P
JDG 18 CDIP BB CDIP BB Ceramic, Metal In-Line 12.45 25.2 3.75 2.54 5 R-CDIP-P
JDJ 8   CDIP SB CDIP SB Ceramic, Metal In-Line 7.49 11.81 3.18 2.54 4.45 R-CDIP-T
JDK 28   CDIP SB CDIP SB Ceramic, Metal In-Line 15.12 36.84 2.23 2.54 4.83 R-CDIP-T
JDL 24   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 31.75 2.35 2.54 4.83 R-CDIP-T
JDM 24   CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 4.83 R-CDIP-T
JDN 24 CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 30.48 2.54 2.54 4.45 R-CDIP-T
JG 8 CDIP CDIP Ceramic, Glass In-Line 6.67 9.6 4.57 2.54 5.08 R-GDIP-T
JK 24   CDIP CDIP Ceramic, Glass In-Line 9.58 28.58 4.7 2.54 5.08 R-GDIP-T
JL 20 CDIP CDIP Ceramic, Glass In-Line 6.92 24.19 4.57 2.54 5.08 R-GDIP-T
JNA 24 CDIP CDIP Ceramic, Metal In-Line 20.07 33.91 4.57 2.54 5.33 R-CDIP-P
JNC 32 CDIP CDIP Ceramic, Metal In-Line 28.96 43.94 5.08 2.54 5.84 R-CDIP-P
JND 20 CDIP CDIP Ceramic, Metal In-Line 27.94 27.94 6.61 2.54 7.24 R-CDIP-P
JT 24 CDIP CDIP Ceramic, Glass In-Line 6.92 32 4.7 2.54 5.08 R-GDIP-T
JT 28 CDIP CDIP Ceramic, Glass In-Line 7.32 36.83 4.7 2.54 5.08 R-GDIP-T
JVA 16 CDIP SB CDIP SB Ceramic, Metal In-Line 7.37 30.48 2.86 2.54 4.7 R-CDIP-T
JVB 16 CDIP SB CDIP SB Ceramic, Metal In-Line 14.99 31.05 7.43 2.54 9.52 R-CDIP-T
JVD 16 CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 50.93 2.35 2.54 4.83 R-CDIP-T
JVE 16 CDIP SB CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 4.83 R-CDIP-T
JVF 16 CDIP SB CDIP SB Ceramic, Metal In-Line 22.61 40.9 7.35 2.54 9.4 R-CDIP-T
JVG 32   CDIP SB CDIP SB Ceramic, Metal In-Line 22.74 40.64 2.85 2.54 4.72 R-CDIP-T
JW 24   CDIP CDIP Ceramic, Glass In-Line 13.65 32.05 3.6 2.54 5.7 R-GDIP-T