Packaging Information for Codes Starting with the Letter 'K'

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
KC 3 TO TO Plastic Flange Mount 9.02 10.17 4.58 2.54 4.7 R-PSFM-T
KC 5 TO TO Plastic Flange Mount 8.51 10.16 4.58 1.7 4.7 R-PSFM-T
KC 7 TO TO Plastic Flange Mount 8.38 10.17 4.58 1.27 4.7 R-PSFM-T
KCS 3 TO TO Plastic Flange Mount 8.7 10.16 4.58 .1 4.7 R-PSFM-T
KH 5   PFM PFM Plastic Flange Mount 9.02 10.16 4.2 0 4.83 R-PSFM-T
KTC 15   PFM PFM Plastic Flange Mount 9.65 19.21 1.91 1.27 2.03 R-PSFM-G
KTE 3   PFM PFM Plastic Flange Mount 8 9.4 1.91 2.54 2.03 R-PSFM-G
KTG 5   PFM PFM Plastic Flange Mount 8 9.4 1.91 1.7 2.03 R-PSFM-G
KTP 2 PFM PFM Plastic Flange Mount 6.15 6.04 1.91 4.57 2.03 R-PSFM-G
KTR 15   PFM PFM Plastic Flange Mount 9.65 19.21 1.91 1.27 2.03 R-PSFM-G
KTT 3   PFM PFM Plastic Flange Mount 8.41 10.18 4.44 2.54 4.83 R-PSFM-G
KTT 5   PFM PFM Plastic Flange Mount 8.42 10.16 4.58 1.7 4.83 R-PSFM-G
KTW 7 PFM PFM Plastic Flange Mount 8.89 10.1 4.44 1.27 4.65 R-PSFM-G
KV 11 PFM PFM Plastic Flange Mount 10.7 20.02 4.5 1.7 4.62 R-PZFM-T
KV 5   PFM PFM Plastic Flange Mount 8.38 10.17 4.58 1.7 4.7 R-PZFM-T
KV 7 PFM PFM Plastic Flange Mount 8.38 10.16 4.59 1.4 4.7 R-PZFM-T
KVC 11 PFM PFM Plastic Flange Mount 10.7 20.02 4.5 1.7 4.62 R-PSFM-T
KVT 7 PFM PFM Plastic Flange Mount 8.34 10.16 4.6 1.27 4.7 R-PZFM-T
KVU 3   PFM PFM Plastic Flange Mount 6.1 6.6 2.3 2.29 2.52 S-PSFM-G
KVU 5   PFM PFM Plastic Flange Mount 6.6 6.1 2.3 1.14 2.52 R-PSFM-G