| Packaging Information for Codes Starting with the Letter 'L' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| LMC | 8 | TO | TO | Metal Cylinder or Can | 9.08 | 9.08 | 4.4 | 2.54 | 5.72 | O-MBCY-W | |
| LMD | 8 | TO | TO | Metal Cylinder or Can | 8.96 | 8.96 | 3.99 | 2.54 | 5.21 | O-MBCY-W | |
| LME | 10 | TO | TO | Metal Cylinder or Can | 8.96 | 8.96 | 4.4 | 2.92 | 5.72 | O-MBCY-W | |
| LMF | 8 | TO | TO | Metal Cylinder or Can | 7.11 | 38.86 | 7.11 | 6.35 | 7.62 | O-MBCY-W | |
| LP | 2 | TO | TO | Plastic Cylinder or Can | 3.43 | 4.83 | 3.68 | 2.54 | 5.34 | O-PBCY-W | |
| LP | 3 | TO | TO | Plastic Cylinder or Can | 3.43 | 4.83 | 3.68 | 1.27 | 5.34 | O-PBCY-W |