Packaging Information for Codes Starting with the Letter 'M'

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
MA 12   DIP MODULE DIP MODULE Plastic In-Line 18.42 18.42 9.4 2.54 9.53 R-PDIP-T
MA 28 DIP MODULE DIP MODULE Plastic In-Line 18.42 37.72 9.4 2.54 9.53 R-PDIP-T
MA 32 DIP MODULE DIP MODULE Plastic In-Line 18.42 42.8 9.4 2.54 9.53 R-PDIP-T
MA 40   DIP MODULE DIP MODULE Plastic In-Line 18.42 52.96 9.4 2.54 9.53 R-PDIP-T
MB 32 DIP MODULE DIP MODULE Plastic In-Line 18.42 52.96 9.4 2.54 9.53 R-PDIP-T
MC 36 DIP MODULE DIP MODULE Plastic In-Line 18.42 52.96 9.4 2.54 9.53 R-PDIP-T
MT 24   DIP MODULE DIP MODULE Plastic In-Line 18.42 33.72 9.52 2.54 9.91 R-PDIP-T
MT 28   DIP MODULE DIP MODULE Plastic In-Line 18.42 38.8 9.52 2.54 9.91 R-PDIP-T