| Packaging Information for Codes Starting with the Letter 'N' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| N | 14 | PDIP | PDIP | Plastic In-Line | 6.35 | 19.3 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 16 | PDIP | PDIP | Plastic In-Line | 6.35 | 19.3 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 18 | PDIP | PDIP | Plastic In-Line | 6.35 | 22.48 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 20 | PDIP | PDIP | Plastic In-Line | 6.35 | 24.33 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 24 | PDIP | PDIP | Plastic In-Line | 13.71 | 31.75 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 24 | PDIP | PDIP | Plastic In-Line | 13.71 | 31.75 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| N | 28 | PDIP | PDIP | Plastic In-Line | 13.71 | 36.32 | 5.08 | 2.54 | 5.08 | R-PDIP-T | |
| N | 32 | PDIP | PDIP | Plastic In-Line | 13.71 | 41.4 | 5.08 | 2.54 | 5.08 | R-PDIP-T | |
| N | 40 | PDIP | PDIP | Plastic In-Line | 13.71 | 52.46 | 5.08 | 2.54 | 5.08 | R-PDIP-T | |
| N | 48 | PDIP | PDIP | Plastic In-Line | 13.71 | 61.47 | 5.08 | 2.54 | 5.08 | R-PDIP-T | |
| N | 52 | PDIP | PDIP | Plastic In-Line | 13.71 | 66.55 | 5.08 | 2.54 | 5.08 | R-PDIP-T | |
| NE | 16 | PDIP | PDIP | Plastic In-Line | 6.35 | 19.8 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| NE | 20 | PDIP | PDIP | Plastic In-Line | 6.86 | 24.51 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| NS | 14 | SOP | SOP | Plastic Small Outline | 5.3 | 10.3 | 1.95 | 1.27 | 2 | R-PDSO-G | |
| NS | 16 | SOP | SOP | Plastic Small Outline | 5.3 | 10.3 | 1.95 | 1.27 | 2 | R-PDSO-G | |
| NS | 20 | SOP | SOP | Plastic Small Outline | 5.3 | 12.6 | 1.95 | 1.27 | 2 | R-PDSO-G | |
| NS | 24 | SOP | SOP | Plastic Small Outline | 5.3 | 15 | 1.95 | 1.27 | 2 | R-PDSO-G | |
| NSQ | 14 | PDIP | PDIP | Plastic In-Line | 12.7 | 20.32 | 5.72 | 2.54 | 6.6 | R-PDIP-P | |
| NT | 24 | PDIP | PDIP | Plastic In-Line | 6.73 | 31.64 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| NT | 28 | PDIP | PDIP | Plastic In-Line | 6.73 | 35.69 | 4.57 | 2.54 | 5.08 | R-PDIP-T | |
| NTA | 24 | PDIP | PDIP | Plastic In-Line | 13.53 | 30.99 | 4.06 | 2.54 | 6.35 | R-PDIP-T | |
| NTC | 8 | PDIP | PDIP | Plastic In-Line | 6.52 | 9.53 | 3.24 | 2.54 | 4.19 | R-PDIP-T | |
| NTD | 28 | PDIP | PDIP | Plastic In-Line | 13.525 | 37.4 | 4.07 | 2.54 | 6.35 | R-PDIP-T | |
| NTG | 24 | PDIP | PDIP | Plastic In-Line | 3.94 | 29.91 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVA | 7 | PDIP | PDIP | Plastic In-Line | 6.61 | 19.18 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVE | 10 | PDIP | PDIP | Plastic In-Line | 6.61 | 22.86 | 3.94 | 2.54 | 4.95 | R-PDIP-T | |
| NVF | 8 | PDIP | PDIP | Plastic In-Line | 6.61 | 20.01 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVG | 12 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVJ | 16 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVL | 16 | PDIP | PDIP | Plastic In-Line | 6.61 | 29.91 | 3.94 | 2.54 | 5.33 | R-PDIP-T | |
| NVM | 22 | PDIP | PDIP | Plastic In-Line | 13.53 | 37.4 | 7.74 | 2.54 | 8.89 | R-PDIP-T | |
| NVP | 29 | PDIP | PDIP | Plastic In-Line | 21.59 | 41.6 | 7.75 | 2.54 | 8.89 | R-PDIP-T | |
| NVQ | 22 | PDIP | PDIP | Plastic In-Line | 13.53 | 37.4 | 7.75 | 2.54 | 8.89 | R-PDIP-T |