| Packaging Information for Codes Starting with the Letter 'S' |
| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| SAE | 343 | BGA | BGA | Plastic Grid Array | 12 | 12 | .57 | .5 | .9 | S-PBGA-N | |
| SDZ | 16 | ZIP | ZIP | Plastic In-Line | 19.5 | 5.8 | 2.8 | 1.27 | 7.5 | R-PZIP-T |