Packaging Information for Pitch: 1.702 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Height
(mm)
JEDEC
NDA 11   TO-220 TO-220 Metal Flange Mount 19.583 20.015 4.496 4.62 S-MSFM-P
NDH 5   TO-220 TO-220 Metal Flange Mount 10.16 14.986 4.572 4.7 R-MSFM-L
NDJ11B 11   TO TO Metal Flange Mount 17.501 20.015 4.496 4.62 R-MSFM-L
NDJ11E 11   TO TO Metal Flange Mount 17.501 20.015 4.496 4.623 R-MSFM-L
NDK 11   TO-220 TO-220 Metal Flange Mount 17.501 20.015 4.496 4.496 R-MSFM-L
NEB05B 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 4.699 R-PSFM-L
NEB05E 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 4.699 R-PSFM-L
NEB05F 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 4.699 R-PSFM-L
NEC 5   PFM PFM Plastic Flange Mount 10.16 14.986 4.572 4.699 R-PSFM-P