| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| JTA | 24 | CDIP | CDIP | Ceramic, Metal In-Line | 17.53 | 32 | 6.7 | 7 | R-CDIP-P | |
| JTB | 28 | CDIP | CDIP | Ceramic, Metal In-Line | 20.07 | 31 | 9.75 | 10.2 | R-CDIP-P | |
| JTC | 28 | CDIP | CDIP | Ceramic, Metal In-Line | 20.07 | 31 | 4.12 | 4.37 | R-CDIP-P |