| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| EFY | 5 | SIP MODULE | SIP MODULE | Plastic System in Package | 11.5 | 16.51 | 11.5 | 16.64 | R-PSSI-T | |
| EFZ | 5 | SIP MODULE | SIP MODULE | Plastic System in Package | 11.5 | 16.51 | 11.5 | 16.64 | R-PSSI-T |