Packaging Information for Pitch: 3.175 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Height
(mm)
JEDEC
ERJ 10 DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 11.75 12.57 R-PDSS-T
EUH 10 DIP MODULE DIP MODULE Plastic Special Shape 15.75 34.8 8.75 9 R-PDSS-T
EUJ 10 DIP MODULE DIP MODULE Plastic Special Shape 15.75 34.8 8.75 9 R-PDSS-B
EUK 10 DIP MODULE DIP MODULE Plastic Special Shape 22.1 37.97 8.75 9 R-PDSS-T
EUL 10 DIP MODULE DIP MODULE Plastic Special Shape 22.1 37.97 8.75 9 R-PDSS-B
EUN 13 DIP MODULE DIP MODULE Plastic Special Shape 28.45 34.8 8.75 9 R-PDSS-B
EUS 6 DIP MODULE DIP MODULE Plastic Special Shape 12.57 18.92 8.25 8.5 R-PDSS-T
EUW 10 DIP MODULE DIP MODULE Plastic Special Shape 15.75 25.27 8.75 9 R-PDSS-T