| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| EUF | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 12.7 | 15.24 | 7.93 | 8.18 | R-PDSS-T | |
| EUG | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 12.7 | 15.24 | 7.93 | 8.76 | R-PDSS-B | |
| EVD | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 10.16 | 12.57 | 7.56 | 7.81 | R-PDSS-T | |
| EVE | 5 | DIP MODULE | DIP MODULE | Plastic Special Shape | 10.16 | 12.57 | 7.56 | 8.01 | R-PDSS-T |