Packaging Information for Pitch: 3.81 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Height
(mm)
JEDEC
BAQ 8 DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 11.75 12 R-PDSS-B
EAP 8 DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 11.75 12 R-PDSS-T
EAW 8 DIP MODULE DIP MODULE Plastic Special Shape 22.86 56.39 13.21 13.21 R-PDSS-T
EBY 5   DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 13 13 R-PDSS-T
EBY 7   DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 13 13 R-PDSS-T
EQG 10   DIP MODULE DIP MODULE Plastic Special Shape 37.6 58.4 10.7 3.7 R-PDSS-T
EQH 8   DIP MODULE DIP MODULE Plastic Special Shape 37.6 58.4 10.7 3.7 R-PDSS-T
ERP 10 DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 12 12 R-PDSS-T
ERQ 10 DIP MODULE DIP MODULE Plastic Special Shape 36.83 56.39 12 12.57 R-PDSS-T
EUY 10 DIP MODULE DIP MODULE Plastic Special Shape 15.27 25.27 8.75 9 R-PDSS-B