| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| ERH | 10 | DIP MODULE | DIP MODULE | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 12 | R-PDSS-T | |
| ERL | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 13.28 | R-PDSS-T | |
| ERT | 12 | DIP MODULE | DIP MODULE | Plastic Special Shape | 48.01 | 56.39 | 10.3 | 10.5 | R-PDSS-T | |
| ERT | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 48.01 | 56.39 | 11.75 | 12 | R-PDSS-T | |
| ERU | 12 | DIP MODULE | DIP MODULE | Plastic Special Shape | 48.01 | 56.39 | 10.3 | 10.5 | R-PDSS-B | |
| ERU | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 48.01 | 56.39 | 11.75 | 12.57 | R-PDSS-T | |
| ERV | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 22.86 | 56.39 | 10.25 | 10.5 | R-PDSS-T |