| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| ERM | 7 | DIP MODULE | DIP MODULE | Plastic Special Shape | 36.83 | 56.39 | 12 | 12 | R-PDSS-T | |
| ERN | 7 | DIP MODULE | DIP MODULE | Plastic Special Shape | 36.83 | 56.39 | 12 | 11.75 | R-PDSS-B | |
| ERS | 8 | DIP MODULE | DIP MODULE | Plastic Special Shape | 22.86 | 56.39 | 10.25 | 11.07 | R-PDSS-T | |
| EVG | 20 | DIP MODULE | DIP MODULE | Plastic Special Shape | 26.54 | 57.94 | 8.82 | 9.4 | R-PDSS-T | |
| LMF | 8 | TO | TO | Metal Cylinder or Can | 7.11 | 38.86 | 7.11 | 7.62 | O-MBCY-W |