| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| YHC | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.225 | 1.225 | .28 | .5 | S-XBGA-N | |
| YHD | 100 | DSBGA | DSBGA | Silicon Grid Array | 3.066 | 3.066 | .42 | .675 | S-XBGA-N | |
| YHD | 256 | DSBGA | DSBGA | Silicon Grid Array | 4.865 | 4.865 | .42 | .675 | S-XBGA-N | |
| YHD | 36 | DSBGA | DSBGA | Silicon Grid Array | 1.815 | 1.815 | .42 | .675 | S-XBGA-N | |
| YHD | 81 | DSBGA | DSBGA | Silicon Grid Array | 2.766 | 2.766 | .42 | .675 | S-XBGA-N |