| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Maximum Height (mm) | JEDEC |
| DBV | 3 | SOT | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | 1.45 | R-PDSO-G | |
| DBV | 5 | SOT | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | 1.45 | R-PDSO-G | |
| DBV | 6 | SOT | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | 1.45 | R-PDSO-G | |
| DDC | 5 | SOT | SOT | Plastic Small Outline | 1.6 | 2.9 | .87 | 1.1 | R-PDSO-G | |
| DDC | 6 | SOT | SOT | Plastic Small Outline | 1.6 | 2.9 | .87 | 1.1 | R-PDSO-G | |
| DRP | 6 | VSON | VSON | Plastic Small Outline | 3 | 3 | .95 | 1 | S-PDSO-N | |
| DRS | 6 | WSON | WSON | Plastic Small Outline | .8 | R-PDSO-N |