Packaging Information for Type: CDIP SB

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
JD 14 CDIP SB Ceramic, Metal In-Line 12.45 20.07 4.07 2.54 4.45 R-CDIP-T
JD 16 CDIP SB Ceramic, Metal In-Line 7.37 20.57 3.5 2.54 4.45 R-CDIP-T
JD 18   CDIP SB Ceramic, Metal In-Line 7.37 23.11 3.5 2.54 4.45 R-CDIP-T
JD 20   CDIP SB Ceramic, Metal In-Line 7.37 25.65 3.5 2.54 4.45 R-CDIP-T
JD 24 CDIP SB Ceramic, Metal In-Line 15 31.75 3.5 2.54 4.45 R-CDIP-T
JD 20   CDIP SB Ceramic, Metal In-Line 7.37 25.65 3.5 2.54 3.56 R-CDIP-T
JD 22   CDIP SB Ceramic, Metal In-Line 10.41 27.94 3.18 2.54 3.56 R-CDIP-T
JD 28 CDIP SB Ceramic, Metal In-Line 15 36.83 3.5 2.54 3.56 R-CDIP-T
JD 24 CDIP SB Ceramic, Metal In-Line 15 31.75 3.5 2.54 4.45 R-CDIP-T
JD 28 CDIP SB Ceramic, Metal In-Line 15 36.83 3.5 2.54 4.45 R-CDIP-T
JD 40 CDIP SB Ceramic, Metal In-Line 15 52.07 3.5 2.54 4.45 R-CDIP-T
JD 48   CDIP SB Ceramic, Metal In-Line 15 61.85 3.5 2.54 4.45 R-CDIP-T
JD 52   CDIP SB Ceramic, Metal In-Line 15 67.31 3.5 2.54 4.45 R-CDIP-T
JDB 18   CDIP SB Ceramic, Metal In-Line 7.37 23.11 4.57 2.54 5.08 R-CDIP-T
JDB 20   CDIP SB Ceramic, Metal In-Line 7.37 25.65 4.57 2.54 5.08 R-CDIP-T
JDC 32   CDIP SB Ceramic, Metal In-Line 10.04 40.64 2.66 2.54 4.57 R-CDIP-T
JDD 32   CDIP SB Ceramic, Metal In-Line 15.12 40.64 2.66 2.54 4.57 R-CDIP-T
JDJ 8   CDIP SB Ceramic, Metal In-Line 7.49 11.81 3.18 2.54 4.45 R-CDIP-T
JDK 28   CDIP SB Ceramic, Metal In-Line 15.12 36.84 2.23 2.54 4.83 R-CDIP-T
JDL 24   CDIP SB Ceramic, Metal In-Line 15.11 31.75 2.35 2.54 4.83 R-CDIP-T
JDM 24   CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 4.83 R-CDIP-T
JDN 24 CDIP SB Ceramic, Metal In-Line 7.37 30.48 2.54 2.54 4.45 R-CDIP-T
JVA 16 CDIP SB Ceramic, Metal In-Line 7.37 30.48 2.86 2.54 4.7 R-CDIP-T
JVB 16 CDIP SB Ceramic, Metal In-Line 14.99 31.05 7.43 2.54 9.52 R-CDIP-T
JVD 16 CDIP SB Ceramic, Metal In-Line 15.11 50.93 2.35 2.54 4.83 R-CDIP-T
JVE 16 CDIP SB Ceramic, Metal In-Line 15.11 30.48 2.35 2.54 4.83 R-CDIP-T
JVF 16 CDIP SB Ceramic, Metal In-Line 22.61 40.9 7.35 2.54 9.4 R-CDIP-T
JVG 32   CDIP SB Ceramic, Metal In-Line 22.74 40.64 2.85 2.54 4.72 R-CDIP-T