Packaging Information for Type: CFP

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
HBC 68   CFP Ceramic, Metal Flat Pack 24.13 24.13 3.54 1.27 4.81 S-CQFP-L
HFG 132   CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 3.3 S-CQFP-F
HFG 132   CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 3.3 S-CQFP-F
HFG 164   CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3 S-CQFP-F
HFG 164   CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3 S-CQFP-F
HFG 172   CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3 S-CQFP-F
HFG 68   CFP Ceramic, Metal Flat Pack 13.97 13.97 2.29 .64 2.68 S-CQFP-F
HFG 84   CFP Ceramic, Metal Flat Pack 19.05 19.05 3.68 .64 3.68 S-CQFP-N
HFG 84   CFP Ceramic, Metal Flat Pack 19.05 19.05 3.68 .64 2.54 S-CQFP-F
HFG 100   CFP Ceramic, Metal Flat Pack 24 24 3.05 .64 3.3 S-CQFP-F
HFH 320   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 320   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 352   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 S-CQFP-F
HFH 256   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFH 288   CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55 R-CQFP-F
HFN 408   CFP Ceramic, Metal Flat Pack 102.87 102.87 4 .65 4.45 S-CQFP-F
HFP 132   CFP Ceramic, Glass Flat Pack 24.13 24.13 3.3 .635 3.81 S-GQFP-F
HKH 20   CFP Ceramic, Metal Flat Pack 2.9 12.7 2.54 1.27 2.54 R-CDFP-F
HKJ 8   CFP Ceramic, Metal Flat Pack 5.65 6.9 1.65 1.27 1.65 R-CDFP-F
HKK 10   CFP Ceramic, Metal Flat Pack 6.35 6.35 2.03 1.27 2.31 R-CDFP-F
HS 100   CFP Ceramic, Glass Flat Pack 14 20 2.4 .65 2.7 R-GQFP-F
HT 132   CFP Ceramic, Metal Flat Pack 24.07 24.07 2.67 .64 3.3 S-CQFP-F
HT 84   CFP Ceramic, Metal Flat Pack 16.51 16.51 2.67 .64 3.3 S-CQFP-F
HV 68   CFP Ceramic, Glass Flat Pack 12.51 12.51 3.56 .635 3.86 S-GQFP-F
U 10   CFP Ceramic, Glass Flat Pack 6.35 6.35 1.65 1.27 2.03 S-GDFP-F
U 30   CFP Ceramic, Metal In-Line 16.64 88.9 5.28 2.54 16.64 R-CSIP-N
W 14   CFP Ceramic, Glass Flat Pack 6.29 9.21 1.59 1.27 2.03 R-GDFP-F
W 16   CFP Ceramic, Glass Flat Pack 6.73 10.2 1.72 1.27 2.03 R-GDFP-F
W 24   CFP Ceramic, Glass Flat Pack 9.09 14.36 1.72 1.27 2.29 R-GDFP-F
W 20   CFP Ceramic, Glass Flat Pack 6.92 13.09 1.84 1.27 2.54 R-GDFP-F
WD 48   CFP Ceramic, Glass Flat Pack 9.66 15.88 2.48 .635 3.05 R-GDFP-F
WD 56   CFP Ceramic, Glass Flat Pack 9.66 18.42 2.48 .635 3.05 R-GDFP-F
WN 100   CFP Ceramic, Glass Flat Pack 19.05 19.05 3.56 .65 4.07 R-GQFP-G