| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| PCA | 100 | HLQFP | Plastic Flat Pack | 14 | 14 | 1.4 | .5 | 1.6 | S-PQFP-G | |
| PCB | 120 | HLQFP | Plastic Flat Pack | 14 | 14 | 1.4 | .4 | 1.6 | S-PQFP-G | |
| PJP | 64 | HLQFP | Plastic Flat Pack | 10 | 10 | 1.4 | .5 | 1.6 | S-PQFP-G | |
| PTP | 176 | HLQFP | Plastic Flat Pack | 24 | 24 | 1.4 | .5 | 1.6 | S-PQFP-G | |
| VFD | 32 | HLQFP | Plastic Flat Pack | 7 | 7 | 1.4 | .8 | 1.6 | S-PQFP-G | |
| VFP | 32 | HLQFP | Plastic Flat Pack | 7 | 7 | 1.4 | .8 | 1.6 | S-PQFP-G | |
| VG | 100 | HLQFP | Plastic Flat Pack | 14.15 | 14.15 | 1.4 | .5 | 1.7 | S-PQFP-G |