| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| PAP | 64 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .5 | 1.2 | S-PQFP-G | |
| PBP | 64 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .8 | 1.2 | S-PQFP-G | |
| PFD | 100 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .5 | 1.2 | S-PQFP-G | |
| PFP | 80 | HTQFP | Plastic Flat Pack | 12 | 12 | 1 | .5 | 1.2 | S-PQFP-G | |
| PGM | 44 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .8 | 1.2 | S-PQFP-G | |
| PGP | 52 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .65 | 1.2 | S-PQFP-G | |
| PGS | 44 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .8 | 1.2 | S-PQFP-G | |
| PHD | 64 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .8 | 1.2 | S-PQFP-G | |
| PHP | 48 | HTQFP | Plastic Flat Pack | 7 | 7 | 1 | .5 | 1.2 | S-PQFP-G | |
| PJD | 64 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .5 | 1.2 | S-PQFP-G | |
| PJW | 64 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .5 | 1.2 | S-PQFP-G | |
| PKD | 48 | HTQFP | Plastic Flat Pack | 7 | 7 | 1 | .5 | 1.2 | S-PQFP-G | |
| PLD | 52 | HTQFP | Plastic Flat Pack | 10 | 10 | 1 | .65 | 1.2 | S-PQFP-G | |
| PMD | 80 | HTQFP | Plastic Flat Pack | 12 | 12 | 1 | .5 | 1.2 | S-PQFP-G | |
| PND | 128 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PNP | 128 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PQD | 120 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PQP | 120 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PVD | 64 | HTQFP | Plastic Flat Pack | 7 | 7 | 1 | .4 | 1.2 | S-PQFP-G | |
| PZD | 100 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .5 | 1.2 | S-PQFP-G | |
| PZF | 100 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .5 | 1.2 | S-PQFP-G | |
| PZP | 100 | HTQFP | Plastic Flat Pack | 14 | 14 | 1 | .5 | 1.2 | S-PQFP-G | |
| RFP | 144 | HTQFP | Plastic Flat Pack | 20 | 20 | 1 | .5 | 1.2 | S-PQFP-G |