Packaging Information for Type: PDIP

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
N 14 PDIP Plastic In-Line 6.35 19.3 4.57 2.54 5.08 R-PDIP-T
N 16 PDIP Plastic In-Line 6.35 19.3 4.57 2.54 5.08 R-PDIP-T
N 18 PDIP Plastic In-Line 6.35 22.48 4.57 2.54 5.08 R-PDIP-T
N 20 PDIP Plastic In-Line 6.35 24.33 4.57 2.54 5.08 R-PDIP-T
N 24 PDIP Plastic In-Line 13.71 31.75 4.57 2.54 5.08 R-PDIP-T
N 24 PDIP Plastic In-Line 13.71 31.75 4.57 2.54 5.08 R-PDIP-T
N 28 PDIP Plastic In-Line 13.71 36.32 5.08 2.54 5.08 R-PDIP-T
N 32   PDIP Plastic In-Line 13.71 41.4 5.08 2.54 5.08 R-PDIP-T
N 40 PDIP Plastic In-Line 13.71 52.46 5.08 2.54 5.08 R-PDIP-T
N 48   PDIP Plastic In-Line 13.71 61.47 5.08 2.54 5.08 R-PDIP-T
N 52   PDIP Plastic In-Line 13.71 66.55 5.08 2.54 5.08 R-PDIP-T
NE 16 PDIP Plastic In-Line 6.35 19.8 4.57 2.54 5.08 R-PDIP-T
NE 20 PDIP Plastic In-Line 6.86 24.51 4.57 2.54 5.08 R-PDIP-T
NSQ 14 PDIP Plastic In-Line 12.7 20.32 5.72 2.54 6.6 R-PDIP-P
NT 24 PDIP Plastic In-Line 6.73 31.64 4.57 2.54 5.08 R-PDIP-T
NT 28 PDIP Plastic In-Line 6.73 35.69 4.57 2.54 5.08 R-PDIP-T
NTA 24   PDIP Plastic In-Line 13.53 30.99 4.06 2.54 6.35 R-PDIP-T
NTC 8 PDIP Plastic In-Line 6.52 9.53 3.24 2.54 4.19 R-PDIP-T
NTD 28 PDIP Plastic In-Line 13.525 37.4 4.07 2.54 6.35 R-PDIP-T
NTG 24 PDIP Plastic In-Line 3.94 29.91 3.94 2.54 5.33 R-PDIP-T
NVA 7 PDIP Plastic In-Line 6.61 19.18 3.94 2.54 5.33 R-PDIP-T
NVE 10 PDIP Plastic In-Line 6.61 22.86 3.94 2.54 4.95 R-PDIP-T
NVF 8 PDIP Plastic In-Line 6.61 20.01 3.94 2.54 5.33 R-PDIP-T
NVG 12   PDIP Plastic In-Line 6.61 29.91 3.94 2.54 5.33 R-PDIP-T
NVJ 16   PDIP Plastic In-Line 6.61 29.91 3.94 2.54 5.33 R-PDIP-T
NVL 16   PDIP Plastic In-Line 6.61 29.91 3.94 2.54 5.33 R-PDIP-T
NVM 22   PDIP Plastic In-Line 13.53 37.4 7.74 2.54 8.89 R-PDIP-T
NVP 29   PDIP Plastic In-Line 21.59 41.6 7.75 2.54 8.89 R-PDIP-T
NVQ 22   PDIP Plastic In-Line 13.53 37.4 7.75 2.54 8.89 R-PDIP-T
P 8 PDIP Plastic In-Line 6.35 9.81 4.57 2.54 5.08 R-PDIP-T