Packaging Information for Type: QFP

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
FR 44 QFP Plastic Flat Pack 10 10 1.75 .8 2.25 S-PQFP-G
PAF 80   QFP Plastic Flat Pack 14 20 3.1 .8 3.1 R-PQFP-G
PAK 64   QFP Plastic Flat Pack 14 20 2.7 1 3.1 R-PQFP-G
PAL 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.1 R-PQFP-G
PBM 120 QFP Plastic Flat Pack 28 28 3.4 .8 4.1 S-PQFP-G
PBM 128   QFP Plastic Flat Pack 28 28 3.4 .8 4.1 S-PQFP-G
PBR 64   QFP Plastic Flat Pack 14 14 1 .8 1.2 S-PQFP-G
PCM 144 QFP Plastic Flat Pack 28 28 3.4 .65 4.1 S-PQFP-G
PCM 160 QFP Plastic Flat Pack 28 28 3.4 .65 4.1 S-PQFP-G
PF 64   QFP Plastic Flat Pack 14 14 2.7 .8 3.1 S-PQFP-G
PFF 160 QFP Plastic Flat Pack 28 28 3.42 .65 4.07 S-PQFP-G
PG 64 QFP Plastic Flat Pack 14 20 2.7 1 3.1 R-PQFP-G
PGJ 128   QFP Plastic Flat Pack 14 20 2 .5 2.3 R-PQFP-G
PH 80 QFP Plastic Flat Pack 14 20 2.7 .8 3.1 R-PQFP-G
PJ 100 QFP Plastic Flat Pack 14 20 2.7 .65 3.1 R-PQFP-G
PJM 100 QFP Plastic Flat Pack 14 20 2.7 .65 3.4 R-PQFP-G
PJS 48 QFP Plastic Flat Pack 12.1 12.1 2.6 .8 2.7 S-PQFP-G
PJU 100   QFP Plastic Flat Pack 14 20 2.7 .65 3.26 R-PQFP-G
PJY 52 QFP Plastic Flat Pack 1.4 10 10 .65 1.6 S-PQFP-G
RC 52 QFP Plastic Flat Pack 10 10 2 .65 2.45 S-PQFP-G